Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa
Description
EBP.FLX - ELESA-Bridge handles
Bill of material
Bridge handlesEBP.140-8-FLX-C6
CODE
Code
DESCRIPTION
Description
DIM01
L
mm
DIM02
f
mm
DIM03
d
8.5 mm
DIM04
s
13 mm
DIM05
D
mm
DIM06
h
mm
DIM07
h1
mm
DIM08
h2
mm
DIM09
B
mm
DIM10
I1
mm
DIM11
F1
2700 N
DIM12
F2
N
DIM13
L1
J
DIM14
L2
J
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models