Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa
Description
EBP-L - ELESA-Bridge handles
Bill of material
Bridge handles EBP-L.335-8-C17
CODE
Code
DESCRIPTION
Description
DIM01
L
335 mm
DIM02
f
300±1 mm
DIM03
d
mm
DIM04
s
mm
DIM05
D
35.5 mm
DIM06
h
51 mm
DIM07
h1
10.5 mm
DIM08
h2
28.5 mm
DIM09
B
10.5 mm
DIM10
I1
210.0 mm
DIM11
F1 Maximum working load
1000 N
DIM12
F1 - Breaking load
2500 N
DIM13
F2 - Maximum working load
1000 N
DIM14
F2 - Breaking load
2500 N
DIM15
L1
44 J
DIM16
L2
14 J
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models