Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa
Description
EBR - ELESA-Bridge handle
Bill of material
Bridge handle EBR.150-8-C3
CODE
Code
DESCRIPTION
Description
DIM01
L
160 mm
DIM02
f
132±0.5 mm
DIM03
d
8.5 mm
DIM04
d1
13.5 mm
DIM05
D
28 mm
DIM06
h
44 mm
DIM07
h1
10 mm
DIM08
h2
30 mm
DIM09
B
8.5 mm
DIM10
l1
89 mm
DIM11
F1
2800 N
DIM12
F2
2900 N
DIM13
L1
35 J
DIM14
L2
8 J
WEIGHT
Weight
73 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models