Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa
Description
EBR-SW - ELESA-Handle with microswitch
Bill of material
Handle with microswitch EBR.150-SWM-B-F2.5
CODE
Code
DESCRIPTION
Description
DIM01
L
160 mm
DIM02
f
132±0.5 mm
DIM03
d
8.5 mm
DIM04
d1
13.5 mm
DIM05
f1
mm
DIM06
f2
mm
DIM07
D
28 mm
DIM08
h
44 mm
DIM09
h1
10 mm
DIM10
h2
30 mm
DIM11
h3
47 mm
DIM12
h4
mm
DIM13
h5
mm
DIM14
B
8.5 mm
DIM15
l1
89 mm
DIM16
F1
2800 N
DIM17
F2
2900 N
DIM18
L1
35 J
DIM19
L2
8 J
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models