Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Elesa
Description
EBR-SWB - Handle with bistable electric switch
Bill of material
Handle with bistable electric switch EBR.150-SWB-B-F2.5
CODE
Code
DESCRIPTION
Description
DIM01
L
160 mm
DIM02
f
132±0.5 mm
DIM03
d
8.5 mm
DIM04
d1
13.5 mm
DIM05
f1
mm
DIM06
f2
mm
DIM07
D
28 mm
DIM08
h
44 mm
DIM09
h1
10 mm
DIM10
h2
30 mm
DIM11
h3
47 mm
DIM12
h4
mm
DIM13
h5
mm
DIM14
B
8.5 mm
DIM15
l1
89 mm
DIM16
F1
2800 N
DIM17
F2
2900 N
DIM18
L1
35 J
DIM19
L2
8 J
WEIGHT
Weight
g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD