Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBS+x - Two-volume revolving handles
Bill of material
Two-volume revolving handle EBS.45+x-M10
PARTNUMBER
Code
247011
DESCRIPTION
Description
EBS.45+x-M10
DIM01
D
45 mm
DIM02
L
63 mm
DIM03
d6g
M10
DIM04
d1
32 mm
DIM05
l
17 mm
DIM06
l1
21.5 mm
DIM07
S
5 mm
WEIGHT
Weight
89 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    P.111 - Handles
    Elesa+Ganter
    P.111+x - Revolving Handles
    Elesa+Ganter
    EBS+x SOFT - Two-volume revolving handle
Previews
3D
Dimension
2D
Download CAD models