您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
EC-DS7L-50-1
IAI
ELECYLINDER
Digital speed
Slider type
Standard
Powered by
CAD模型選擇
{iai/ele_cylinder/digital_speed/slider_type/standard/ec_dsa7_asmtab.prj},{NB=EC-DS7L-50-1-(0)},{SERIES=EC},{TYPE=DS7},{XTYPE=2},{MOTOR=56P},{LBS=L},{LBSX=24,16,8,4},{S=50},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTMP=NOMP},{OPTGRT=},{OPTREV=},{OPTPNP=NOPNP},{OPTRTS=},{OPTPS=},{OPTNOS=},{OPTWA=NO},{OPTWL=},{POS=0},{SMAX=500.000},{PPATH=../parts/ec_dsa_asmtpl.prj},{OPTMCD=MOT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
EC-DS7
Bill of material
EC-DS7L-50-1
CNSORDERNO
Order number
EC-DS7L-50-1
TYPE
Type
DS7
LBS
Lead of Ball Screw
4
8
16
24
4
8
16
24
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CTYPE
Cable Type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
LTC
Cable length
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
OPTACR
Option: RCON-EC connection specifications
No
Yes
No
Yes
OPTB
Option : Brake
No
Yes
No
Yes
OPTMP
Option: Mounting parts
No
Yes
No
Yes
OPTGRT
Option : Specified grease application specification
No
G1: Low dust generation grease
G5: Grease for food machinery
No
G1: Low dust generation grease
G5: Grease for food machinery
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
OPTPNP
Option: PNP
No
Yes
No
Yes
OPTRTS
Option: Slider roller specifications
No
Yes
No
Yes
OPTPS
Option : Power supply 2 system specification
No
Yes
No
Yes
OPTNOS
Option: Double slider specifications
-
-
OPTWA
Option : Battery-less absorber
No
Yes
No
Yes
OPTWL
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EC-DS3_R
IAI
01.04.2022
EC-DR6
IAI
06.04.2022
EC-DS7_R
IAI
28.11.2022
EC-S7
IAI
31.03.2023
EC-DS6
IAI
01.04.2022
EC-DS7_A
IAI
01.04.2022
EC-DS7_AH
IAI
01.04.2022
RCP6-SA8C
IAI
17.01.2022
EC-DS4
IAI
01.04.2022
EC-DS7_AHR
IAI
01.04.2022
EC-DS3
IAI
01.04.2022
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC Corporation
26.03.2024
EC-R6
IAI
15.03.2022
RCP6-SA6C
IAI
17.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求