Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
EC1414 - RAM-Mount-Set 1 144 mm
Bill of material
EC1414
BN
Part number
EC1414
A
Height of the mounting arm
144 mm
B
Height incl. mounting plates
187 mm
LF
Components
2 x EC1410 / 1 x EC1412
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models