Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
EC15-Series
Bill of material
HellermannTyton 151-03401
IDNR
Identification
151-03401
MANUFACTURE19
Manufacturer Type Description
EC15
DESCRIPTION14
Short Description
Fixing Element, black
MATERIAL
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
BLECHDICKEMIN
Panel thickness min.
1.0 mm
LAENGEL
Length L
40.0 mm
BLECHDICKEMAX
Panel thickness max.
3.0 mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
500
HOEHEH
Height H
12.5 mm
BREITEW
Width (W)
10.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models