Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2018.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
EC20-Series
Bill of material
HellermannTyton 126-00235
IDNR
Identification
126-00235
MANUFACTURE19
Manufacturer type description
T50SOSEC20-E-PA66HS-BK
VERSION
Version
B1
Bundle
mm
LAENGEL
Length L
150.0 mm
LAENGEL2
Length L2
14.8 mm
BREITEW2
Width (W2)
14.0 mm
BREITEW
Width (W)
4.6 mm
HOEHEH2
Height (H2)
17.8 mm
HOEHEH
Height (H)
1.3 mm
BETRIEBSTEM46
Operating temperature
-40 °C bis +105 °C, (+145 °C, 500 h)
VPI
Verpackungsinhalt
1000 Stk.
BUENDELMAX
Bundle ∅ max.
35 mm
BUNDELMIN
Bundle ∅ min.
1.0 mm
MINDESTHALT60
Minimum retaining strength
225 N
BLECHSTAERKEMIN
Blechstärke min.
3.0 mm
BLECHSTAERKEMAX
Blechstärke max.
6.0 mm
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
QUANTITYMIN
Quantity Min.
1000
ORIGIN
Country of Origin
FR
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models