Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
EC2025 - DC/DC converter
Bill of material
EC2025
BN
Part number
EC2025 mm
F
Function
Stab. supply voltage
BS
Operating voltage
18...36 V DC
BF
Construction type
Housing
AS
Output signal
10 V
GA
Connection
Connection wires
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models