Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
EC2049 - Module for current measurement
Bill of material
EC2049
BN
Part number
EC2049 mm
F
Function
series element
BS
Operating voltage
PWM signal
BF
Construction type
Module IP 20
AS
Output signal
< 200 mA
GA
Connection
Cage clamps
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models