Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
EC2060 - Inclination sensor
Bill of material
EC2060
BN
Part number
EC2060
WS
Angular range / Switching hysteresis
±20°
BS
Operating voltage
11...15 V DC
AA
Number of axis
1
W
Repeatability
0,1°
S
Interface
analogue
AS
Output signal
4...20 mA
GA
Connection
M12
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models