Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WSKY
Description
EC22 - Ball Srew Drive
Bill of material
EC22-L2505-C-S50-BC-ZP75-D3
BS
Base Style
EC22
BSL
Ball Screw Lesd
mm
AC
Accuracy class
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
CNSORDERNO
EC22-L2505-C-S50-BC-ZP75-D3 mm
L
470 mm
A
50 mm
M
1
N
10 mm
KG
25.400 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models