Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
EC22-Series
Bill of material
HellermannTyton 156-00011
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 200x4,6 black
MATERIAL
Material
FARBE
Colour
Black (BK)
BUENDELMAX
Bundle ∅ max.
45.0 mm
BLECHDICKEMIN
Panel thickness min.
1.0 mm
BUENDELMIN
Bundle ∅ min.
1.0 mm
LAENGEL
Length L
200 mm
BLECHDICKEMAX
Panel thickness max.
3.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
4000.000
HOEHEH
Height H
1.3 mm
BREITEW
Width (W)
4.6 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
HOEHEH2
Height (H2)
12.5 mm
BREITEW2
Width (W2)
9.2 mm
MINDESTHALT60
Minimum retaining strength
225 N
LAENGEL2
Length (L2)
15.0 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models