Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 28 Feb 2018.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
EC23-Series
Bill of material
HellermannTyton 156-01139
IDNR
Identification
MANUFACTURE19
Manufacturer type description
VERSION
Version
B1
Bundle
mm
LAENGEL
Length L
mm
LAENGEL2
Length L2
mm
BREITEW2
Width (W2)
mm
BREITEW
Width (W)
mm
HOEHEH2
Height (H2)
mm
HOEHEH
Height (H)
1.3 mm
BETRIEBSTEM46
Operating temperature
VPI
Verpackungsinhalt
Stk.
BUENDELMAX
Bundle ∅ max.
mm
BUNDELMIN
Bundle ∅ min.
mm
MINDESTHALT60
Minimum retaining strength
N
BLECHSTAERKEMIN
Blechstärke min.
3.0 mm
BLECHSTAERKEMAX
Blechstärke max.
6.0 mm
MATERIAL
Material
FARBE
Colour
QUANTITYMIN
Quantity Min.
ORIGIN
Country of Origin
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models