Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MecVel
Description
EC3 - Actuators
Bill of material
/EC3/0000/0/M03/CA-277/480/60-T-90-6-1.5/-/IP65/-/-/2FC2/IP65/A7/
IDNR
Model
EC3
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
VS
Version
FMAX
Fmax
N
VEL
Speed
GR
Size
mm
PM
Motor power
NP
N° Pole
TIPO
Type
TIPOX
Note motore
-
TS1
Voltage
FR
Brake type
GP
Protection Class
OO
Opzional
ENC
Encoder
ENCX
Note encoder
-
PZ
Potentiometer
FCM
Limit switches
GP1
Actuator protection class
AA
Front end
DA
Antirotation
OPZ
Stainless steel
OPZX
Inox notes
-
OPZ7
Handwheel
OPZ7X
Handwheel INFO
ATTENTION: handwheel in position 'H' is only available when double shaft is selected
OPZ3
Safety nut
OPZ1
Bellows
OPZ5
Viton seals
OPZ2
Painting
OPZ2X
Painting notes
-
OPZ6
Steel plant arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MecVel
    EC3 VRS - Actuators
    MecVel
    EC4 - Actuators
    MecVel
    EC2 - Actuators
    MecVel
    AV3 - Actuator with integrated limit switches
    MecVel
    EC4 VRS - Actuators
    MecVel
    Swinging pins
    ARI-Armaturen
    Series 903, 945 - ARI-Safety valves HVAC
    MecVel
    EC5 - Actuators
    MecVel
    L03-FCM - Actuator with limit switches
    Alfa Laval
    Safety Valve Spring Loaded - Safety Valves
    MecVel
    L02 - Actuators without limit switches
    MecVel
    EC5 VRS - Actuators
    MecVel
    L03 - Actuators without limit switches
    MecVel
    L02-FCM - Actuator with limit switches
Previews
3D
Dimension
2D
Download CAD models