Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
EC34-Series
Bill of material
HellermannTyton 126-00036
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 155x4,6 black
LAENGEL
Length L
155 mm
LAENGEL2
Length (L2)
15 mm
BREITEW
Width (W)
4.6 mm
HOEHEH
Height H
1.35 mm
BUENDELMAX
Bundle ∅ max.
35.0 mm
BUENDELMIN
Bundle ∅ min.
1.0 mm
BLECHDICKEMIN
Panel thickness min.
mm
BLECHDICKEMAX
Panel thickness max.
mm
MINDESTHALT60
Minimum retaining strength
N
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models