Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC400 - TCP/IP Intelligent Addressable Interface
Bill of material
EC400(architecture_300)
CNSORDERNO
Part Number
EC400
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
TCP/IP Intelligent Addressable Interface
MAN
Manufacturer
Loytec Electronics GmBH
MANAD
Manufacturer Address
Blumengasse 35, A-1170 Wien, Austria
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
2014/30/EU, 2006/95/EC
DOPNO
DoP No.
N/A
L
Length (Depth)
75 mm
W
Width
112 mm
H
Height
102 mm
CNSMASSEXACT
Weight
0.0 kg
SV
Supply Voltage
12V dc to 35V dc
SC
Supply Current
N/A
CLR
Colour
Blue - RAL5014
II
Important Information
N/A
DESC
Description
The EC400 is a high performance, reliable and secure network infrastructure, device for accessing the Eaton Lon Network of intelligent addressable control panels over intranet or ethernet. The EC400’s built in configuration server manages up to 256 IP devices on 1 IP channel, without a dedicated management PC. This unit supports DHCP even with changing IP addresses in an intranet environment. The easy to understand, diagnostic LEDs allow installers to install and troubleshoot the device without expert knowledge and dedicated troubleshooting tool. To connect the Eaton Lon network via intranet will require a minimum of two EC400's. The first EC400 must be configured as a 'configuration server' and the second as a 'client'.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型