Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
HellermannTyton
Description
EC4A-Series
Bill of material
HellermannTyton 156-01721
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
LAENGEL
Length L
mm
LAENGEL2
Length L2
14.0 mm
BREITEW2
Width (W2)
11.5 mm
BREITEW
Width (W)
mm
HOEHEH2
Height (H2)
16.00 mm
HOEHEH
Height (H)
mm
BETRIEBSTEM46
Operating Temperature
VPI
Verpackungsinhalt
Stk.
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
MINDESTHALT60
Minimum retaining strength
N
BLECHSTAERKEMIN
Blechstärke min.
1.0 mm
BLECHSTAERKEMAX
Blechstärke max.
3.0 mm
MATERIAL
Material
FARBE
Colour
QUANTITYMIN
Quantity Min.
ORIGIN
Country of Origin
URL1