Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MecVel
Description
EC5 VRS - Actuators
Bill of material
/EC5-VRS/0000/0/M01/CA-277/480/60-T-90-4-1.1/-/IP65/-/-/2FC2/IP65/A7
IDNR
Model
EC5-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
VS
Version
FMAX
Fmax
50000 N
VEL
Speed
GR
Size
90 mm
PM
Motor power
NP
N° Pole
TIPO
Type
TIPOX
Note motore
-
TS1
Voltage
FR
Brake type
GP
Protection Class
OO
Opzional
ENC
Encoder
ENCX
Note encoder
-
PZ
Potentiometer
FCM
Limit switches
GP1
Actuator protection class
AA
Front end
DA
Antirotation
OPZ
Stainless steel
OPZX
Inox notes
-
OPZ7
Handwheel
OPZ7X
Handwheel INFO
ATTENTION: handwheel in position 'H' is only available when double shaft is selected
OPZ1
Bellows
OPZ5
Viton seals
OPZ2
Painting
OPZ2X
Painting notes
-
OPZ6
Steel plant arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models