Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
ECB13_N - Fully enclosed belt drive
Bill of material
ECB13-100-N0L-NN-P400
MODEL
Model
ECB13
S
Stroke
mm
输入参数值: S
Stroke
mm
cm
inch
ft
SPECIES
Species
N:Ordinary
O
Species
MP
Motor Position
SENSOR
Sensor
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
MB
Motor brand
unit
POWER
Power
BRAKE
brake
ROP
Reduction ratio of pulley
OPTION1
Option1
REDUCER
Reducer
PRA
Option2
L
444 mm
B
103 mm
N
n
1 unit
M
m
6 unit
IFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型