Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
HAINBUCH
Description
Eccentric chuck
Bill of material
Chucks - Eccentric chuck - 3506_0001
NAME
Name
3506_0001
u
KN
Short name
Eccentric chuck
BEZ
Designation
Eccentric chuck
SPA
Spindle nose
KK5
u
ADGR
Adaptation size
-
BSTNR
Order no.
3506/0001
u
INFO
Data sheet
http://www.hainbuch.com/fileadmin/Mediendatenbank_DE/CADENAS-Datenblaetter-EN/Eccentric-chuck.pdf
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models