Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECG31_56 - Keyless Trapezoidal Gear Synchronous Wheel?¡èT10
Bill of material
ECG41-T10250-18-E-d12
CODE
Code
PLT
Belt type
BLT
Belt Width
TOP
Pitch
10.0
PLM
Wheel material
A6061
FLM
Flange Material
A6061
BUM
Bushing Material
S45C
PLMSUR
Wheel surface treatment
Natural anodizing
FLMSUR
Surface Treatment Of Flange
Natural anodizing
BUSUR
Bushing Surface Treatment
-
SYZCDM
Use Shaft Lining Code
EUX11 mm
NUT
Number of teeth
PUS
Wheel shape
DD
d
mm
PD
P.D.
57.30 mm
OD
O.D.
55.45 mm
F
61 mm
E
45 mm
A
mm
W
mm
D
29 mm
L
6.5 mm
Y
0.0 mm
LUNK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models