Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ECH12-200W - Clean Room Ball Screw Actuator
Bill of material
ECH12-L05-50-BC-M20-A1-
MODEL
Model
ECH12 mm
BSB
Ball Screw Brand
mm
BSL
Ball Screw lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
mm
MB
Motor Brand
mm
BRAKE
Brake
mm
HS
Home Sensor
mm
LS
Limit Sensor
mm
NP
Nozzle Position
PIN
Pin
SON
Special Order No.
0001 mm
L
324 mm
A
150 mm
M
0 mm
N
4 mm
KG
6.19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models