Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Gamavuoto
Description
ECMVIO - IO-Link single-stage cartridge vacuum generators with valves
Bill of material
ECMVIO030
CODE
Part Number
GV3B
Vacuum Level at 3 bar
KPa
P3B
Flow at 3 bar
Nl/min
C3B
Air Consumption at 3 bar
Nl/min
GV4B
Vacuum Level at 4 bar
KPa
P4B
Flow at 4 bar
Nl/min
C4B
Air Consumption at 4 bar
Nl/min
GV5B
Vacuum Level at 5 bar
KPa
P5B
Flow at 5 bar
Nl/min
C5B
Air Consumption at 5 bar
Nl/min
GV6B
Vacuum Level at 6 bar
KPa
P6B
Flow at 6 bar
Nl/min
C6B
Air Consumption at 6 bar
Nl/min
GV7B
Vacuum Level at 7 bar
KPa
P7B
Flow at 7 bar
Nl/min
C7B
Air Consumption at 7 bar
Nl/min
GVMAX
Maximum Vacuum Level
KPa
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型