Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_105_28 - Signal Transformer
Bill of material
ECO-105-28
PN
Part Number
ECO-105-28
DESC
Description
105 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 14/28 Secondary
POWERVA
Power
105 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
3.7 lbs (1.68 kg)
LENGTH
Length
3.54 in. (89.9 mm)
WIDTH
Width
4.17 in. (105.9 mm)
HEIGHT
Height
3.78 in. (96 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models