Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
ECO 3D ADJUSTMENT NOT CENTRIC AF40-25 - 3D ADJUSTMENT REDUCER CONTOUR BLOCKS
Bill of material
281460-E
IDNR
Identnr
281460-E
ARTICLE
designation
WITTE-3D ADJUSTMENT REDUCER CONTOUR BLOCKS
AF
system
25.000 mm
AAF
Reducing 40/25
40/25 mm
S
length / breath
80.000 mm
H
height
28.000 mm
E
40.000 mm
SHIFT
shift xyz +/- 05
+/-0,7 mm
WEIGHT
weight
473.000 g
PLANEZXY
20.000 mm
INFO
Witte Katalog mm
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
C-0 natur eloxiert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    ECO 3D ADJUSTMENT AF25/40/50 - 3D ADJUSTMENTBLOCK WITH CONTOUR BLOCK
    WITTE
    ECO CPL DS2R AF25-50 - COUPLING DOUBLE SIDED DOUBLE ROW
    Univer
    AA-0184 - Electropilot U1
    WITTE
    ECO CPL DSIDE 3R AF25-50 - COUPLING DOUBLE SIDE THREE ROW
    WITTE
    ECO CPL SSIDERE  AF25-40 - SINGLE SIDE RECTANGULAR
    WITTE
    ECO BP AF25 - BASE PLATES
    WITTE
    ECO BARS DR AF25 - BARS DOUBLE ROW
    WMBerg
    PHT1.2D - Hysteresis Brake
    WITTE
    . - 94974 Connection Set Megalu C1/80
    WITTE
    ECO SPBRT C100 AF40 - SUPPORT BRACKET
    WITTE
    ECOFSATC - ECO FIXING SLEEVE ALTERNATE TO CPUPLINGS
    WITTE
    . - Megalu column, type C1 64x64mm
    WITTE
    ECO BARS DR AF50 - BARS DOUBLE ROW
    Univer
    HZ.C... - F+R+L
Previews
3D
Dimension
2D
Download CAD models