Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO QCC BP AF50 - ECO QUICK CHANGE COUPLING BASE PART AF50
Bill of material
282476-E
IDNR
Identnr
ARTICLE
designation
WITTE-QUICK CHANGE COUPLING BASE PART
AF
system
50.000 mm
B
20.000 mm
C
thread
12.000 mm
WEIGHT
weight
550.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models