Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO QCC TP AF25 - ECO QUICK CHANGE COUPLING TOP PART AF25
Bill of material
282471-E
IDNR
Identnr
mm
ARTICLE
description
WITTE-QUICK CHANGE COUPLING TOP PART mm
AF
system
25.000 mm
B
15.000 mm
C
thread
6.000 mm
D
11.000 mm
WEIGHT
weight
101.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models