Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO QCC TP AF40 - ECO QUICK CHANGE COUPLING TOP PART AF40
Bill of material
282472-E
IDNR
Identnr
mm
ARTICLE
description
WITTE-QUICK CHANGE COUPLING TOP PART mm
AF
system
40.000 mm
B
24.000 mm
C
thread
10.000 mm
D
18.000 mm
WEIGHT
weight
415.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models