Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
ETA
Description
ECPF - Mounting plate micro-perforated
Bill of material
ECPF060040
CODE
Code
LODLEVEL
LOD Level
DESCRGEN
General description
MAT
Material
Sendzimir sheet steel
L
mm
H
mm
SMAT
Material thickness
From 2,0mm to 2,5mm
WEIGHT
Weight
kg
PFOR
Supply parts
Mounting plate supplied individually.
CONF
Packaging
1 pz.
PACK
Packaging
Thermoplastic film
DIMLORDE
Gross dimensions
WEIGHTPACK
Weight pack
EDZ
EPLAN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models