Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CKD
Description
ECS-05-FP1
Bill of material
ECS-05-02005-EM1NNNNN-M-FP1
MODEL
Model no.
ECS
A
Body size
05
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
L
Special specifications
M : Magnetic slider
INFOTEXT
Infotext
Dimensions
LL
L
216 mm
AA
A
60 mm
M
2
N
3
P
40 mm
W
Weight
1.5 kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD