Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECS-06-FP1
Bill of material
ECS-06-02005-EM1NNNNN-M-FP1
MODEL
Model no.
ECS
A
Body size
06
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
L
Special specifications
M : Magnetic slider
INFOTEXT
Infotext
Dimensions
LL
L
258 mm
AA
A
65 mm
M
3
N
8
P
120 mm
W
Weight
2.9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Aventics
    series_hf02-lg_ckd_kit - CKD kit
Previews
3D
Dimension
2D
Download CAD models