Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECS-17-P4
Bill of material
ECS-17-05005-EM4NNNNN-N-P4
MODEL
Model no.
ECS
A
Body size
17
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
ART
Anti-rust treatment
LL
L
382 mm
AA
A
200 mm
M
0
N
4
P
200 mm
W
Weight
12.0 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models