Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
SRD-FA
Description
ECTLS,ECTLC,ECTLB,ECTLM,ECTLBB,ECTLA,ECTLAB,ECTLSS,ECTLCH,ECTLBH,ECTLMH,ECTLSK,ECTLSH,ECTLMC,ECTLMB,ECTLMM,ECTMSH - Metal collar - normal type / precision type - size freely specified type
Bill of material
ECTLSS-V2-D4-H6-T1-L10
CODE
code
MAT
mat
TYPE
type
SUR
Surface treatment
HRD
hardness
V
At V size 3 or above, the minimum unit is 0.5mm
D
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
H
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
T
L
The minimum unit is 0.1mm
ZJGZ
Add changes to shoulder thickness tolerances
ZJGZF
Shoulder thickness tolerance range
+0.1/-0.1
ZJGC
Add the diagonal processing
ZJGCFD
The scale of the machining
ZJGLM
Add coarse threaded holes to the processing
LINK
Web Link
https://www.srdfaa.com/product/1141603222058.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models