Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECV-05
Bill of material
ECV-05-40010-UM1XNNNN
MODEL
Model no.
ECV
BS
Body size
05 : 50 (W) x 54 (H) mm
LD
Lead
40 : 40 mm
SL
Stroke length
mm
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
MMPOS
Motor mounting method
MMS
Mounting motor specifications
MS
Motor size
1 : 100 W W
BT
Belt type
X : Standard (rubber)
OS
Origin sensor
LS
Limit sensor
OPT
Option 1
N : Body mounting direction: standard/without grease nipple
OPT2
Option 2
INFOTEXT
Product Info
Product Info
L
319 mm
A
85 mm
M
4
N
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models