Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECV-22
Bill of material
ECV-22-40010-RM8XNNNN
BS
Body size
22 : 220 (W) x 138 (H) mm
LD
Lead
40 : 40 mm
SL
Stroke length
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
MMPOS
Motor mounting method
MMS
Mounting motor specifications
MS
Motor size
8 : 750 W W
BT
Belt type
OS
Origin sensor
LS
Limit sensor
OPT
Option 1
OPT2
Option 2
INFOTEXT
Product Info
Product Info
L
643 mm
A
150 mm
M
1
N
6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models