Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PHD
Description
ECV cylinder - ECV cylinder
Bill of material
ECVA525x50-RL150
IDNR
Ident number
ECV
CLASS
Classification
E
PRODUCT
Product
C
SERIES
Series
DN
Design No.
5
SIZE
Size
TRAVEL
Travel
mm
Enter value for TRAVEL
Travel
mm
cm
inch
ft
TYPE
Screw Type
LEAD
Screw Lead
mm
TOPTION
Rod End
KOPTION
Rod Extension
mm
Enter value for KOPTION
Rod Extension
mm
cm
inch
ft
MOUNT
Motor Mount
RATIO
Drive Ratio
WCODE
W Code
POSITION
Position
RODACC
Rod End Accessory Kit
FMTGACC
Front Mounting Accessory Kit
RMTGACC
Rear Mounting Accessory Kit
SWITCH
Switch Kit
LEAD2
RODACC5
'','Blank - None','Rod Eye Mounting with Spherical Bearing','Rod Eye Mounting with Spherical Bearing', 'Rod Clevis Mounting','Rod Clevis Mounting'
AMAX
A Max.
mm
AM
mm
B
mm
BA
mm
B2
mm
BGMIN
BG Min.
mm
C
mm
D
mm
E
mm
FF2
f2
mm
FF8
f8
mm
FF9
f9
mm
FF12
f12
mm
G
mm
H
mm
J
mm
KK
L
mm
R
mm
RT
SW
mm
VA
mm
VD
mm
WH
mm
AL
AL Rod End
mm
D1
D1 Rod End
mm
K4
K4 Rod End
K5
K5 Rod End
DDMIN
DD Min. Rod End
mm
MMD
MMD Foldback Motor Mounting
0.0 mm
MME
MME Foldback Motor Mounting
9.5 mm
MMF
MMF Foldback Motor Mounting
mm
MMG
MMG Foldback Motor Mounting
mm
MMH
MMH Foldback Motor Mounting
mm
MMJ
MMJ Foldback Motor Mounting
0.0 mm
MMK
MMK Foldback Motor Mounting
mm
MML
(MML) Foldback Motor Mounting
mm
MMR
MMR Foldback Motor Mounting
mm
MMRT
MMRT Foldback Motor Mounting
MMBG
MMBG Foldback Motor Mounting
mm
MMU
MMU Foldback Motor Mounting
0 mm
MMV
MMV Foldback Motor Mounting
0.0 mm
MMA
MMA Inline Motor Mounting
mm
MMAWFM
MMA with F Mount Inline Motor Mounting
mm
MMB
MMB Inline Motor Mounting
0.0 mm
MMTMIN
MMT Min. Inline Motor Mounting
mm
MMTMAX
MMT Max. Shaft Allowed Inline Motor Mounting
mm
AB
AB Base Mounting Kit
mm
TG1
TG1 Base Mounting Kit
mm
EMAX
E Max. Base Mounting Kit
mm
TR
TR Base Mounting Kit
mm
AOMAX
AO Max. Base Mounting Kit
mm
AU
AU Base Mounting Kit
mm
AH
AH Base Mounting Kit
mm
AT
AT Base Mounting Kit
mm
SA1
SA1 Base Mounting Kit
mm
SA2
SA2 Base Mounting Kit
mm
XA1
XA1 Base Mounting Kit
mm
XA2
XA2 Base Mounting Kit
mm
BBMIN
BB Min. Fastener Mounting Kit
mm
BC
BC Fastener Mounting Kit
mm
DD
DD Fastener Mounting Kit
TG
TG Fastener Mounting Kit
mm
D1H11
d1/H11 Flange Mounting Kit
mm
FBH13
FB/H13 Flange Mounting Kit
mm
TG1FMK
TG1 Flange Mounting Kit
mm
EMAXFMK
E Max. Flange Mounting Kit
mm
RJS14
R/JS14 Flange Mounting Kit
mm
MF
MF Flange Mounting Kit
mm
TFJS14
TF/JS14 Flange Mounting Kit
mm
UFMAX
UF Max. Flange Mounting Kit
mm
W
W Flange Mounting Kit
mm
EWMAX
EW Max. Rear Male Hinge Mounting Kit
mm
FL
FL ±0.2mm Rear Male Hinge Mounting Kit
mm
LMIN
L Min. Rear Male Hinge Mounting Kit
mm
CDH9
CD/H9 Rear Male Hinge Mounting Kit
mm
MRMAX
MR Max. Rear Male Hinge Mounting Kit
mm
CKH9
CK/H9 Pillow Block Mounting Kit
mm
K1JS14
K1/JS14 Pillow Block Mounting Kit
mm
K2MAX
K2 MAX Pillow Block Mounting Kit
mm
G1JS14
G1/JS14 Pillow Block Mounting Kit
mm
FF5MAX
f5 Max. Pillow Block Mounting Kit
mm
G2
G2 Pillow Block Mounting Kit
mm
EMMAX
EM Max. Pillow Block Mounting Kit
mm
G3MAX
G3 Max. Pillow Block Mounting Kit
mm
CAJS15
CA/JS15 Pillow Block Mounting Kit
mm
H6
H6 Pillow Block Mounting Kit
mm
R1MAX
R1 Max. Pillow Block Mounting Kit
mm
FASTENER
Fastener Pillow Block Mounting Kit
AMAXRFM
A Max. Rear Fork Mounting Kit
mm
UBH14
UB/h14 Rear Fork Mounting Kit
mm
CBH14
CB/H14 Rear Fork Mounting Kit
mm
CDH9RFM
CD/H9 Rear Fork Mounting Kit
mm
B2D12
B2/d12 Rear Fork Mounting for Spherical Bearing Kit
mm
B1H14
B1/H14 Rear Fork Mounting for Spherical Bearing Kit
mm
B3RFMSB
B3 ±0.2mm Rear Fork Mounting for Spherical Bearing Kit
mm
R2MIN
R2 Min. Rear Fork Mounting for Spherical Bearing Kit
mm
F3
f3 Rear Fork Mounting for Spherical Bearing Kit
mm
CNF7
CN/F7 Rear Fork Mounting for Spherical Bearing Kit
mm
R1MAXRFMSB
R1 Max. Rear Fork Mounting for Spherical Bearing Kit
mm
DH7
D/H7 Rear Male Hinge Mounting for Spherical Bearing Kit
mm
EN
EN Rear Male Hinge Mounting for Spherical Bearing Kit
mm
ERMAX
ER Max. Rear Male Hinge Mounting for Spherical Bearing Kit
mm
LMAX
L Max. Rear Male Hinge Mounting for Spherical Bearing Kit
mm
Z
Z Rear Male Hinge Mounting for Spherical Bearing Kit
°
HRMHMSB
H Rear Male Hinge Mounting for Spherical Bearing Kit
mm
RRMHMSB
R Rear Male Hinge Mounting for Spherical Bearing Kit
mm
CHJS15
CH/JS15 Pillow Block Mounting for Spherical Bearing Kit
mm
H6PBM
H6 Pillow Block Mounting for Spherical Bearing Kit
mm
ERMAXPBM
E Max. Pillow Block Mounting for Spherical Bearing Kit
mm
A
A Self-Aligning Piston Rod Couplers
BMIN
B Min. Self-Aligning Piston Rod Couplers
mm
CMIN
C Min. Self-Aligning Piston Rod Couplers
mm
DMIN
D Min. Self-Aligning Piston Rod Couplers
mm
ESP
E Self-Aligning Piston Rod Couplers
mm
F
F Self-Aligning Piston Rod Couplers
mm
GSP
G Self-Aligning Piston Rod Couplers
mm
AVMIN
AV Min. Rod Clevis
mm
CE
CE Rod Clevis
mm
CKH9RC
CK/H9 Rod Clevis
mm
CLMAX
CL Max. Rod Clevis
mm
CMMIN
CM Min. Rod Clevis
mm
ERMAXRC
ER Max. Rod Clevis
mm
LRC
L Rod Clevis
mm
LEMIN
LE Min. Rod Clevis
mm
AXMIN
AX Min. Rod Eye
mm
CERE
CE Rod Eye
mm
CNH9
CN/H9 Rod Eye
mm
ENH12
EN/h12 Rod Eye
mm
ERMAXRE
ER Max. Rod Eye
mm
LEMINRE
LE Min. Rod Eye
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    ESK & ESL slides - ESK & ESL slides
    PHD
    ESU RB Slide - ESU Slide
    PHD
    ECP - ECP Cylinder
    PHD
    GRM1 - Series GRM Clamp Size 1
    PHD
    PEC Metric - Series PEC Clamp Metric
    PHD
    PA_M - PHD
    PHD
    ESU RT Slide - ESU RT Slide
    PHD
    RL - RL Rotary Actuators
    PHD
    GRB - GRB Grippers
    NSK Rolling Bearing
    VH20FL
    PHD
    CV2 imperial - Series CV2 ISO/VDMA Pneumatic Cylinder Imperial
    PHD
    CTS_2 Imperial - CTS Design 2 Imperial Compact Cylinder
    PHD
    PSP_M - PSP Clamp Metric
    PHD
    GRL - Series GRL Parallel Pneumatic Gripper
Previews
3D
Dimension
2D
Download CAD models