Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
ECX 1490 - Plug for unused holes
Bill of material
ECX 1490
CODE
Code
ECX 1490
DSCR
Description
Plug
MAT
Material
Plastic
COL
Color
Black
TXT
Text
/
DEST
Outer diameter
30 mm
DINT
Internal diameter
25 mm
SPE
Thickness
13.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models