Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
ED40EA - Precision type - Vacuum joint - External thread direct head - External thread
Bill of material
ED40EA-M5
CNSORDERNO
ED40EA-M5
SC
Series code
ED40EA
LX
type1
External Thread · External Thread Direct Head
MAT
Material body
brass
MAT1
Material of threaded part
brass
MAT2
Pad material
SUS304-NBR
ST
Main surface treatment
nickeling
R
M5
A
3 mm
B
9.5 mm
G
0.5 mm
S
7.0 mm
PZ
Nozzle Diameter
1.5 mm
YX
effective cross sectional area
2.5
INFOTEXT
website
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели