Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 10.4 x 13.1
Bill of material
087SPES10911
PARTNR
Part #
087SPES10911
COLOR
Color
Black
MAT
Material
EPDM / EPDM
CR
Clamping range
2.0 mm
WEIGHT
Weight
94.0 g/m
ID
ID #
124910
CTN
Customs Tariff Number
40082900
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061049439
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models