Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 11 x 21.5
Bill of material
087SPET08911
PARTNR
Part #
COLOR
Color
MAT
Material
CR
Clamping range
1.0 - 3.0 mm
WEIGHT
Weight
106.0 g/m
ID
ID #
CTN
Customs Tariff Number
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models