Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
MONDIAL - GTS
Description
EE - EcoElectric actuators
Bill of material
I340051A0AMN
SIZE
Nominal size
MAT
Material
Stainless steel AISI 316
VINFO
Maximum linear speed
m/min
FINFO
Maximum axial force
N
SCREW
Screw type
STROKE
Standard Stroke
mm
ZSTROKE
Custom Stroke
mm
VMAX
V max
m/min
FMAX
F max
N
RP
Rod position
TRANSM
Transmission
TERM
Terminal
LUBR
Lubricator
RED
Gear Box
ROT
Antirotation
REDRATIO
Reduction ratio
MOT
Available motors
GTSM.4 - size 4
A
Linear unit body
mm
B
Bearingbody flange
mm
C
Push rod diameter
mm
D
Front centering diameter
mm
E
Rear centering diameter
mm
F1
Rear centering diameter height
mm
F2
Locknut height
F3
Locknut diameter
G
Mounting hole center distance
mm
H
Mounting hole type
I
Bearingbody height
mm
L
Front centering diameter height
mm
M
Front flange height
mm
N
Transmission shaft diameter
mm
O
mm
P
Body height
mm
R1
Round
mm
R2
Round
2 mm
S
Chamfer
2x30° °
T
Centering tilt joint diameter
mm
U
Tilt joint mounting hole center distance
mm
V
Keyway UNI 6604A
mm
W
Keyway lenght
mm
Z
Distance from edge
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)