Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
HEFA
Description
EE07PU - Standard type · General pneumatic straight tube · Anti static PU tube
Bill of material
EE07PU-0604
CNSORDERNO
SERIALS
serials
EE07PU
TYPE
Anti static PU tube
MATL
material quality
polyurethane
FATL
Fluid allowed to flow
Air
OTA
Operating temperature atmosphere
-20~60℃
AL
Antistatic level
10^6~10^9
SPE
specifications
EXT
external diameter
mm
BORE
bore size
mm
MBR
Minimum bending radius
mm
NWP
Normal working pressure
6 kgf/cm²
MU
Minimum Units
100 mm
COLOUR
colour
RRP
Reference rice packaging (m/roll)
100
SM
Sales method
Whole-volume sales
INFOTEXT
website
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели