Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
HEFA
Description
EE10PU - Standard type, general pneumatic straight tube, polyester polyether sanded yarn hose
Bill of material
EE10PU-0805-100-BU
CNSORDERNO
SERIALS
serials
EE10PU
TYPE
type
Polyester polyether yarn clip hose·Size selection type
MATL
material quality
polyurethane
FATL
Permitted fluids
Air/Water/Oil
OTA
Operating temperature atmosphere
-20~60℃
SPE
specifications
L
length(m)
100
COLOUR
EXT
external diameter
mm
BORE
bore size
mm
NWP
Normal working pressure at 20 ℃
15 kgf/cm²
NBPA
Normal bursting pressure at 20 ℃
60 kgf/cm²
INFOTEXT
website
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD