Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
EERF series
Bill of material
EERF029ML
PREVIEW
COM
Company
RP Technik
DESC
Description
High-grade zinc-aluminium safety luminaire for fitting in the ceiling. The compact design permits mounting in a 68mm opening in the ceiling. Alongside the usual recessed ceiling mounting, it can also be mounted in conventional and fire protection sockets. It is secured with ease using tension springs or a screw connection on the box. Control and monitoring via central power supply system. The innovative integrated lens holder with a rapid fitting fixture permits the flexible use of various lens types. Using the right lens allows the distribution of light to be matched perfectly to the application and simplifies illumination which satisfies all relevant standards. A round lens and hall lens are supplied with every luminaire, allowing it to be adapted perfectly to the respective mounting situation. Other lenses, such as a spotlight lens, beam lens or H lens, are available as options.
LODLEVEL
LOD Level
L
Length
88 mm
ID
unique identifier
EERF029ML
W
Width
88 mm
RD
Recognition distance
0 m
LT
Luminaire type
Safety light
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
H
Height
4 mm
MT
Mounting type
Ceiling installation
I
Illuminant
LED
HM
Housing material
Zinc die casting
SUPP
Supply
central power supply systems (ML)
IPP
IP protection
20
PC
Protection class
2
URL
Homepage
https://www.rp-group.com/en/item/EERF029ML
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models