Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
EERR series
Bill of material
EERR029ML
ARTNR
Item number
EERR029ML
LODLEVEL
LOD Level
LT
Luminaire type
SI light
L
Length
88 mm
W
Width
88 mm
H
Height
71 mm
MT
Mounting type
Ceiling
RD
Recognition distance
0 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
20
PC
Protection class
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models