Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SEKISUI
Description
EF Reducer
Bill of material
PER501
ORDERNO
Order number
PER501
STD
Standard
JIS
A
Nominal diameter
50x40
D1
80 mm
D2
64 mm
SD1
d1
60.50 mm
SD2
d2
48.40 mm
L
116 mm
SL1
l1
52 mm
SL2
l2
46 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models