Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CHELIC
Description
EFB5-100W - Belt Drive
Bill of material
EFB5-X40-50-BW-M10-C3
MODEL
Model
EFB5
BT
Belt Type
Rubber belt
LEAD
Lead
40 mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
269 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD